Evolution* Series Switchboards
Experience the future with the next generation of GE Switchboards
- Ease of installation
- Improved Arc Flash Mitigation
- Enhanced Selectivity
- Expanded Ratings
- Efficient Footprint
The Evolution Series Switchboard expands the GE switchboard product offering up to 6000A, reduces the footprint on the 5000A, and meets a wider range of code requirements.
Features | GE Spectra | GE Evolution |
---|---|---|
Maximum Amperage | 5000A | 6000A |
Front Connected Neutral and Grounds |
No | Yes |
Patented Splice Plate design for simplified section connectivity |
No | Yes |
5000A Dimensions | 90 in. wide / 60 in. deep | 50 in. wide / 50 in. deep |
I-ZSI Solution |
WavePro - MET | EntelliGuard - MET |
Maximum Voltage | 600VAC | 600VAC |
Maximum Copper Bus Rating | 800A/in.² at 5000A | 667A/in.² at 6000A |
4000A 100% Rated Stationary Dimensions | None | 45 in. wide / 45 in. deep |
Selectivity |
WavePro main uses 30 cycle withstand, 200k bus brace, sourced 1200A |
EntelliGuard G, I-ZSI, 1200A selective MET, Waveform recognition |
Features and Benefits
Prepare for the future - today!
Ease of Installation
Front access neutral and ground as well as splice plates for easier connections make working on Evolution Series Switchboards simpler, quicker, and safer.
Improved Arc Flash Mitigation
Evolution accommodates the advanced technology built into GE EntelliGuard® circuit breakers and trip units:
- Instantaneous Zone Selective Interlocking (I-ZSI) simultaneously provides arc fault protection and instantaneous selectivity - an industry first!
- Reduced Energy Let Through (RELT)
Instantaneous trip allows a circuit breaker to be temporarily set to a more sensitive pickup to provide better protection during installation and maintenance, providing an added margin of safety for personnel.
Enhanced Selectivity
Evolution Series Switchboards are compatible with Record Plus, Spectra and EntelliGuard circuit breakers.
- 6000A rating
- 667A/sq.in. bus density
- 4000A 100% rated stationary
Applications
- Health care centers
- Data centers
- Lodging/hospitality
- High rise and low rise office buildings
- Educational institutions
- Stadiums
- Casinos