OWD IEC Indoor Disconnector
OWD indoor disconnectors are used for closing and opening electrical circuits in currentless state; rated voltages: 1,2–24 kV, rated normal currents: 630–4000 A.
Indoor disconnectors type OWD can be single, two or three pole design. OWD series disconnectors can be operated by manual and motor drives. Simple and reliable design make them excellent for majority of operating conditions.
Features
- Operating voltages 1.2-24 kV
- 1&3 poles design
- Rated short-circuit breaking current 80 kA
- Rated currents up to 4000A
- Compact dimensions
- Visible insulating gap
Benefits
- Work in horizontal and vertical position
- Easy application in wide range of configurations
- Smart grid and network automation ready
- Visible position of knives
- High mechanical endurance