VersaRupter switch-disconnector uses a puffer and nozzle system to efficiently extinguish the arc of full-load interruptions, voltage up to 38 kV, current up to 1200 A
Medium voltage indoor dry-air diode-based capacitor switch with servomotors actuation for capacitor banks up to 17.5 kV, 630 A, 20 kA
IEC indoor switch-disconnectors and switch-fuse combinations up to 36 kV
OJON disconnector assures high short-circuit strength thanks to direct current paths, double-knife design and cast resin isolators, 1-24 kV, 630-6000 A
A one or three-phase disconnector used for closing and opening electrical circuits in off-load state, rated voltage: 7.2-36 kV, rated current: 630-1600 A
OW indoor disconnectors are used for closing and opening electrical circuits in off-load state, rated voltage: 1.2-24 kV, rated current: 630-4000 A