Skip to main content

VersaRupter ANSI Indoor Air-insulated Load Break Switch

VersaRupter ANSI Indoor Air-insulated Load Break Switch

The VersaRupter uses a puffer and nozzle system to quickly and efficiently extinguish the arc of full-load interruptions.

Rated voltage: 4.76-38 kV
Normal rated current: 200-1200 A.

Features

  • High number (100 c/o) of breaking operations at rated current value
  • Fault-closing rated current asymmetrical up to 61 kA
  • Rated short-circuit withstand current up to 40 kA
  • Earthing switch with making capacity
  • Compact dimensions
  • Visible insulating gap

Benefits

  • Efficient solution for transformers protection
  • Easy application in wide range of configurations
  • Smart grid and network automation ready
  • Capability for application with frequent switching requirements
  • Full range protection in combination with CEF current limiting fuses
  • Safe and reliable solution for short circuit currents interruptions