Skip to main content

ReliaGear SG 3.0

ReliaGear SG 3.0
ReliaGear® SG 3.0: Built for Reliability. Designed for What’s Next.

ReliaGear SG 3.0 delivers the flexibility to adapt, the confidence to expand, and the reliability to keep operations running, with a design that simplifies installation and supports evolving power demands.

 

Image
safe
safe

Practical equipment access and layered protection capabilities help reduce personnel exposure during commissioning, maintenance and equipment interaction.
 

  • Safer access
    Front-access wiring and customer connections reduce the need to work near live cable terminations or live buses.
  • Remote breaker operation
    Multiple remote breaker operation options and remote-racking allows qualified personnel to operate the breaker from a safe distance.
  • Separation and protection
    Insulation, isolation and compartmentalization help separate energized areas and support safe equipment interaction.
  • Advanced protection with fewer external components
    Integrated RELT, MDGF, and arc flash sensing simplify design, installation, and maintenance while improving safety.
  • ReliaGear SG 3.0 - Device Limited Arc Resistant (DLAR)
    Integrated arc quenching technology that protects personnel and equipment from damage, rated Type2B in compliance with C37.20.7 (releasing in 2027)
Image
options
adaptable

Modular, repeatable building blocks help teams address current requirements, while maintaining flexibility for later project and lifecycle changes.
 

  • Modular architecture
    Standard sections and base-stack designs support different applications, layouts and expansion needs.
  • Flexible breaker compartments
    Fully rated compartments support a wide range of breaker options and future upgrades without redesign or rework.
  • Future proof breaker configuration
    Circuit breaker protections and features can be digitally upgraded at any time, adding flexibility and scalability to evolving requirements.
  • Late-point modification 
    Convenient access to Main and feeder CTs.
  • Flexible equipment depths
    Multiple depth options help accommodate space, cable-entry and layout requirements.
     
Image
Reliable
reliable

A proven switchgear foundation, modern components and connected visibility help support dependable operation throughout the equipment lifecycle.
 

  • Speed and certainty
    Pre-engineered, modular designs reduce lead times and delivery uncertainty—giving customers the confidence to meet critical project schedules. Plus, standard modules enable on-demand stocking and late-point configuration for even faster delivery.
  • Greater system visibility
    Local and remote monitoring options provide access to key system and component information, status, metering and alarms.
  • Enhanced thermal performance
    A simplified mid-bus design helps reduce internal losses.
  • Improved serviceability
    Standardized assemblies and accessible parts information simplify maintenance and replacement-component identification.
  • Life cycle support
    ABB expertise and service resources help support long-term equipment performance and evolving system needs.

Features and benefits

  • Ratings and applications
    Supports 2000 A-6000 A main bus ratings for applications up to 600 V AC, with fully rated short-circuit protection up to 100 kAIC
  • Updated configurations
    Includes updated configurations for main circuit breakers, main lugs, and feeder air circuit breakers, while maintaining core switchgear construction details
  • Breaker technology
    Uses SACE® Emax 3 air circuit breakers to support applications up to 6000 A, with E2.3, E4.3 and E6.3 frames
  • System options
    Available in 3P and 3P 4W configurations for 208 V AC, 240 V AC, 480 V AC, and 600 V AC systems
  • Distribution capabilities
    Supports main circuit breakers up to 6000 A, main lugs up to 6000 A, and feeder air circuit breakers from 200 A-4000 A
  • Standards and construction
    Built to UL 1558 with indoor and outdoor (walk-in and non-walk-in) enclosures and seismic ratings per IBC-2021 / CBC-2022
  • Enclosure Dimensions
    Available depths: 60", 67", 74". Available widths: 22", 30", 38", 49". Height: 92"
     

For information on ReliaGear SG 1.0 click here.