For applications requiring a 3-wire secondary voltage for 120/240 V systems.
IR viewing windows allow for safe thermographic testing of energized units.
Reliable, energy-efficient design for general purpose lighting and electrical applications.
Reliable, energy efficient design and extra quiet operation.
ABB’s type QL K-Factor transformers are designed to withstand the additional heating that accompanies the presence of harmonics in electrical systems.
Our low noise transformers operate at reduced noise levels. The vibrations within the magnetic steel core have been greatly reduced, thus lowering the humming of the…
Guard I™ noise isolation transformers provide common mode noise attenuation and transverse mode noise attenuation.
Guard II™ transformers incorporate the same electrostatic shield as the Guard I plus additional noise and surge suppression components
Guard III™ Harmonic Mitigating Transformers help eliminate harmonics, improve power quality, and help save energy by reducing the energy (heating) losses. They maintain…
Three phase Servicenter™: integrated transformer and load center
Drive Isolation Transformer (DIT) is designed to specifically handle the mechanical stresses, voltage distortions, and harmonics associated with SCR applications.