Skip to main content

ReliaGear XFMR 750 kVA General Purpose 3 Phase

ABB General Purpose 3 Phase Transformers 750 kVA

We are pleased to announce the release of a new 750 kVA line of General Purpose Three-Phase transformers. These units join our comprehensive family of transformers designed to provide long life, extra quiet and reliable operation.

Features

  • Unique core and coil design using grain-oriented steel
  • Rubber isolation pads included for installation
  • Outward facing feet
  • Lifting eyes provided in top clamp
  • Lugs included and installed on terminals
     

Benefits

  • Built to last
  • Designed to reduce operating costs
  • Easy access for installation and service
     

Technical specifications

  • 750 kVA
  • Connection: Dyn1 (-30 °)
  • Voltages: (P) 480 Delta; (S) 208Y/120 or (P) 600 Delta; (S) 208Y/120
  • Coil Material: Aluminum
  • Temp. Rise: 150 °C; 220 °C Ins. Class; IEC 600685 Class R
  • 60 Hz
  • Audible sound level: ST-20 Standard (≤64 dB)
  • Enclosure: NEMA 2, IP20, ANSI 61 gray
  • Mechanical Structure: DOE 2016 (BIL = 10 kV both Pr. & Sec.)
  • 480 Pri: Standard high kVA tap arrangement 2 FCAN and 2 FCBN at 2.5 %
  • 600 Pri: Standard high kVA tap arrangement 2 FCAN and 2 FCBN at 2.0 %
     

Certifications and standards 

  • ANSI/NFPA 70: National Electrical Code
  • ANSI/IEEE C57.96: Distribution Transformers, Guide for Loading Dry Type appendix to ANSI C57.12 standards
  • IEEE C57.12.01: General Requirements for Dry Type Distribution Transformers
  • IEEE C57.12.91: Test Code for Dry Type Distribution Transformers
  • NEMA ST-20: Dry Type Transformers for General Applications
  • UL 1561: Dry Type General Purpose Power Transformer G. Efficiency level DOE 2016 by 10 CFR PART 431
  • CBC 2022, IBC 2019, ASCE7.05-2016: Seismic qualifications
  • ZXPC:EV519886: Energy Verification for US    
  • UL 1561, Dry Type General Purpose Power Transformer, UL Category code XQNX
  • 10 CFR 431 (DOE2016) USA Efficiency Level compliance, UL category code ZXPC
  • CSA 802.2 (Natural Resources Canada - NRCan ) energy efficiency compliance (UL category code ZZED) for selected models
  • ANSI/UL 5085 Low Voltage Transformers, UL category code XPTQ
  • UL Energy Verification – for US and Canada (ZXPC: EV519886) (ZZED: EV23760)
  • ABB's dry type transformers are manufactured in an ISO 9001 certified plant

Applications

  • Airports 
  • Data centers
  • Commercial buildings
  • Hospitals
  • Stadiums