Installation and Instruction (58516)
Title Sort descending | Format | Date | ID |
---|---|---|---|
286.57 KB |
Format: PDF | Date: | ID: 9AKK108470A4865 |
306.07 KB |
Format: PDF | Date: | ID: 9AKK108470A4866 |
350.97 KB |
Format: PDF | Date: | ID: 9AKK108470A4867 |
251.51 KB |
Format: PDF | Date: | ID: 9AKK108469A2285 |
718.83 KB |
Format: PDF | Date: | ID: 9AKK108469A1864 |
340.6 KB |
Format: PDF | Date: | ID: 9AKK108469A2291 |
316.57 KB |
Format: PDF | Date: | ID: 9AKK108469A1866 |
339.09 KB |
Format: PDF | Date: | ID: 9AKK108469A2295 |
Wet location series - Battery unit (WLB) cat sheet 210.81 KB |
Format: PDF | Date: | ID: 9AKK108469A9522 |
Wet location combo WLC catsheet 233.12 KB |
Format: PDF | Date: | ID: 9AKK108469A9523 |
Wet location WLE exit sign cat sheet 194.58 KB |
Format: PDF | Date: | ID: 9AKK108469A9524 |
Steel LED Battery Unit 954.64 KB |
Format: PDF | Date: | ID: 9AKK108466A3513 |
Die-Cast Aluminum Universal Trim White LED Edge-Lit Exit or Stairs Signage Recessed or Surface, Ceiling, Wall or End Mounting. 489.58 KB |
Format: PDF | Date: | ID: 9AKK108466A2939 |
The remote capacity available on this thermoplastic LED battery unit can power coordinating indoor or outdoor remote lamp heads. For use with the ELF652D/LED Series or ELF652D/LED-WP remote units. The Cluster family includes combination units and remote lamps for a coordinated look ideal for commercial applications. 170.42 KB |
Format: PDF | Date: | ID: 9AKK108466A2966 |
Several lamp head options make this steel housing battery unit a popular choice to suit a range of commercial applications. Options include up to three lamp heads, front mounting, a choice of MR16 4W-6W lamps and a selection of styles in thermoplastic or decorative die-cast aluminum. Includes a 6V or 12V-54W capacity lead-calcium battery. 388.3 KB |
Format: PDF | Date: | ID: 9AKK108466A3026 |
3.6V & 7.2V Steel Enclosure 136.31 KB |
Format: PDF | Date: | ID: 9AKK108466A3027 |
Designed for industrial applications, this NEMA-4X vandal-resistant battery unit stands up to harsh environments and is NSF-certified for use in food processing plants. The Severe™ family offers complete emergency lighting solutions for commercial and industrial environments where humidity, dust, water infiltration and the risk of vandalism are specification criteria. 325.01 KB |
Format: PDF | Date: | ID: 9AKK108466A3028 |
Ideal for indoor or outdoor industrial applications, this NEMA-4X, severe-performance industrial battery unit is available with a high-temperature battery option. The SP family of NEMA-4X LED products is available in a battery unit and coordinating remote fixture. 217.7 KB |
Format: PDF | Date: | ID: 9AKK108466A3029 |
Designed for unobtrusive use in recessed ceilings, the TBR Series uses energy-efficient, high-performance LED lamps and provides a choice of batteries with up to 110W capacity. 113.31 KB |
Format: PDF | Date: | ID: 9AKK108466A3031 |
Recessed Steel Housing Lead-Calcium battery. 358.17 KB |
Format: PDF | Date: | ID: 9AKK108466A3030 |
Interruptible unit equipment 1000W 237.12 KB |
Format: PDF | Date: | ID: 9AKK108466A3619 |
Interruptible unit equipment standard with non-audible
improved self-diagnostics circuitry – 125W 149.23 KB |
Format: PDF | Date: | ID: 9AKK108466A3623 |
Interruptible unit equipment standard with non-audible
improved self-diagnostics circuitry – 250W 151.54 KB |
Format: PDF | Date: | ID: 9AKK108466A3622 |
Interruptible unit equipment standard with non-audible
improved self-diagnostics circuitry – 400W 239.16 KB |
Format: PDF | Date: | ID: 9AKK108466A3621 |
Contemporary slim profile LED edge-lit exit accessibility sign complies with code requirements and provides a range of mounting options. 113.41 KB |
Format: PDF | Date: | ID: 9AKK108466A2940 |