Data Sheets (58516)
Title Sort descending | Format | Date | ID |
---|---|---|---|
Heavy-duty LED fixture designed for hazardous areas 121.4 KB |
Format: PDF | Date: | ID: 9AKK108466A3521 |
Virtually invisible emergency lighting ideal for architectural applications. In normal conditions (stand-by) the Phantom™ series emergency light is concealed in the wall or ceiling. In case of power failure, the door of the unit rotates open 180° and exposes the emergency light. Once main power returns or at the end of the discharge period, the light turns off and the door rotates closed automatically. 72.9 KB |
Format: PDF | Date: | ID: 9AKK108466A3596 |
Ideal for damp, wet and cold location specifications, the premium die-cast aluminum housing is designed to withstand extreme weather conditions and yet provide aesthetically pleasing looks with a compact footprint. NEMA-3 rated. 70.29 KB |
Format: PDF | Date: | ID: 9AKK108466A3522 |
A designer selection of recessed remote fixtures with a selection of LED lamps to meet lighting performance requirements. 74.05 KB |
Format: PDF | Date: | ID: 9AKK108466A3526 |
Thermoplastic remote light fixture meets a range of photometric requirements with single, double or triple lamp head configurations and a choice of MR16 LED lamp wattages. 811.38 KB |
Format: PDF | Date: | ID: 9AKK108466A3527 |
Remote recessed architectural fixture 299.65 KB |
Format: PDF | Date: | ID: 9AKK108466A3519 |
With up to 400W battery capacity, this steel housing battery unit is well-suited for applications requiring high-capacity maintenance-free batteries, multiple remote capabilities or extended operating times. Available with a 12V lead-calcium battery. 115.05 KB |
Format: PDF | Date: | ID: 9AKK108466A3036 |
A heavy-duty battery unit designed for Class I, Division 2, Groups A, B, C and D industrial locations. Includes a lead-calcium battery with 6V-18W & 12V up to 72W capacities. The Severe Class I Division 2 Family includes exit signs, combination units, battery units, and remote heads. 94 KB |
Format: PDF | Date: | ID: 9AKK108466A3512 |
Designed for industrial applications, this NEMA-4X vandal-resistant exit sign stands up to harsh environments. The Severe™ family offers complete emergency lighting solutions for commercial and industrial environments where humidity, dust, water infiltration and the risk of vandalism are specification criteria. 136.78 KB |
Format: PDF | Date: | ID: 9AKK108466A2937 |
Designed for industrial applications, this NEMA-4X vandal-resistant combination unit stands up to harsh environments. The Severe™ family offers complete emergency lighting solutions for commercial and industrial environments where humidity, dust, water infiltration and the risk of vandalism are specification criteria. 132.23 KB |
Format: PDF | Date: | ID: 9AKK108466A2938 |
A heavy-duty combination unit designed for Class I Division 2, Groups A, B, C and D hazardous locations. The Severe Class I Division 2 Family includes exit signs, combination units, battery units, and remote heads. 99.37 KB |
Format: PDF | Date: | ID: 9AKK108466A2946 |
A heavy-duty exit sign designed for Class I Division 2, Groups A, B, C and D hazardous locations. The Severe Class I Division 2 Family includes exit signs, combination units, battery units, and remote heads. 104.94 KB |
Format: PDF | Date: | ID: 9AKK108466A2945 |
For design-sensitive public spaces, these elegant edge-lit exit signs complement modern décor. Available in self-powered, AC/DC-remote, and self-powered models. 267.56 KB |
Format: PDF | Date: | ID: 9AKK108466A2932 |
Edge lighting and a laser-etched, acrylic, extra-thin panel provide a slimline, modern look for elegant interiors. 162.46 KB |
Format: PDF | Date: | ID: 9AKK108466A2926 |
Single and double face, surface and recessed mount edge-lit exit sign 332.62 KB |
Format: PDF | Date: | ID: 9AKK108466A2346 |
The SPH family of high-performance hazardous emergency lighting equipment is designed for hazardous, damp and wet locations. Approved for use in Class I Division 2, Groups A, B, C and D, Class II Division 2 Groups F and G & Class III locations, NEMA-4X rated. The SPH battery unit operates in a wide temperature range and is available with a cold weather option. 217.86 KB |
Format: PDF | Date: | ID: 9AKK108466A2960 |
Ideal for indoor or outdoor industrial applications requiring a Class I Division 2, Class II Division 2, Class III high-performance remote fixture. 129.47 KB |
Format: PDF | Date: | ID: 9AKK108466A3520 |
Ideal for indoor or outdoor industrial applications, this NEMA-4X, severe-performance industrial remote fixture is approved for use in a wide temperature range. The SP family of NEMA-4X LED products is available in a battery unit and coordinating remote fixture. 131.01 KB |
Format: PDF | Date: | ID: 9AKK108466A3529 |
Remote capacity allows this LED Exit and square heads thermoplastic combination unit to power coordinating square head remotes for a contemporary look in commercial applications. For use with the LCARDSQLED or ELF612/LED remote unit. 282.12 KB |
Format: PDF | Date: | ID: 9AKK108466A2943 |
Steel LED exit signs and combination units use energy-efficient LEDs with a choice of battery options to meet your requirements. 131.61 KB |
Format: PDF | Date: | ID: 9AKK108466A2931 |
Heavy-duty LED exit sign designed for Class I, Division 1 & 2, Groups C and D. Class II, Division 1 & 2, Groups E, F and G, Class III locations. The EXP Family includes combination units, battery units, and remote heads available in many configurations to suit a range of industrial applications. 188.99 KB |
Format: PDF | Date: | ID: 9AKK108466A2948 |
Non-electric exit sign, uses no electrical power internally or externally to illuminate. 76.22 KB |
Format: PDF | Date: | ID: 9AKK108466A2949 |
NYC extruded aluminum edge-lit combo 527.09 KB |
Format: PDF | Date: | ID: 9AKK108466A2922 |
Meets requirements for NEMA-4X & NSF Certified indoor or outdoor lighting. 72.02 KB |
Format: PDF | Date: | ID: 9AKK108466A3524 |
964.71 KB |
Format: PDF | Date: | ID: 9AKK108469A2296 |