Skip to main content

ReliaGear neXT Power Panelboards

Take power panelboard innovation to the neXT level.

Ready to dramatically speed up field modifications and eliminate labor-intensive bolt-on components? Then you’re ready for what’s next in power panels: ReliaGear® neXT panelboards from ABB.

Fast shipping option: Merchandised neXT SuperBox Power Panelboards are engineered to be versatile, simple and readily available from distributor inventory. Learn more

Features and benefits

Plug in and break out. ReliaGear neXT features a modular, field-modifiable panel design and ABB’s groundbreaking Tmax® XT circuit breakers to simplify installation and servicing and enhance energy efficiency.

  • Field-reversible bus stack that can be flipped 180 degrees to accommodate top or bottom feeds without extra parts
  • Tmax XT  circuit breakers, featuring spring-loaded primary disconnects designed for fast installation and replacement with the connection security of a bolt-on

  • Cloud connectivity with built-in metering for real-time data analysis

  • Revenue grade submetering combines the meters, current transformers, communications and overload protection into a single module

  • Standard design includes IP20 finger-safe bus stack

  • Optional IP20 finger-safe barriers for main breakers, main lugs, feed-through lugs and feeder breakers

  • Compact circuit breakers that enable higher power density

  • The versatility of factory-assembled and unassembled deliveries

  • Easy configuration with ABB’s user-friendly empower tool

  • The ReliaGear neXT Power panel is the Spectra Panelboard replacement
     

Applications

  • Commercial and high-rise buildings
  • Education and institutional
  • Food & Beverage
  • Critical power
  • Data centers
  • Large industrial complexes