ReliaGear Lighting Panelboards
e-Catalog
ReliaGear® Lighting Panelboards feature increased breaker density and the superior SACE® FORMULA A2 & SACE® Tmax® XT circuit breakers as mains and sub-feeds in the RQ, RL, RE, and RS to experience XTreme performance.
ReliaGear lighting panelboards are the safe, smart, and sustainable solution for projects of any size that demand quick delivery, ease of installation, design flexibility, and greater versatility.
Fast shipping option: ReliaGear merchandised lighting panelboards are engineered to be versatile, simple and readily available from distributor inventory. Learn more
Benefits
- Modular and versatile design to help speed installation and reduce labor costs
- Exceptional lead times to offer a more competitive advantage to projects where time is critical
- Design flexibility for an advanced level of customization
- State-of-the-art automated empower tool available to facilitate product ordering, helping users save time and money
Features
- Extruded split neutrals to simplify wiring and help speed installation
- NEMA enclosures offer ample gutter space
- Increased amperages and sub-feed circuit count
- Advanced electronic trip units within compact frames
- Thousands of configurations and optional embedded surge protection devices, main metering, or branch circuit metering available
Technical specifications
- Higher interrupt ratings (up to 200kA), Ekip Hi-Touch, and thermal-magnetic trip units
- Maximum short circuit rating is equal to 100 kAIC at 240 V AC and 480/277 V AC with series rating of 100 kAIC at 480 V AC and 200 kAIC at 240 V AC
- Factory assembled on rigid steel frames and equipped with circuit breakers from 15 A to 800 A
Certifications, classifications and standards
- UL 67 panelboards; UL 50 cabinets and boxes
- UL 489 molded case circuit breakers
- cUL listing for ReliaGear lighting panelboards and non-entrance panelboards
- International Building Code Seismic Certification
- California Building Code Seismic Certification
- OSHPD Special Seismic Certification Preapproval (OSP)
- NEMA PB1
- National Electrical Code – Ref. Article 384
- ISO Certification 9001
- Build America, Buy America, 2 CFR Part 184 options available, learn more
Applications
ReliaGear lighting panelboards are the smart choice for projects of any size and applications where XTreme performance matters such as:
- Commercial and high-rise buildings
- Data centers
- Educational and institutional facilities
- Food and beverage facilities
- Healthcare facilities
- Infrastructure projects
- Large industrial complexes