Skip to main content

ICX Non-load-break Cutout

ICX Non-load-break Cutout

​7.8 to 38 kV (100A, 200A, and 300A)

The ABB Type ICX interchangeable cutout is designed for use on overhead distribution systems. It may be used to provide overcurrent protection and visible indication of fuse operation. The ICX can also provide a visible break sectionalizing point for maintenance personnel, and can function as a loadbreak switch when used in conjunction with a portable loadbreak tool.

Ratings

  • Rated Voltage (kV):  15 - 38
  • BIL (kV):  110 - 170
  • Continuous Current (A):  100 - 300
  • Interrupting (krms Asym.):  8 - 16

Polymer concrete, seacoast design, combination arrester, and moisture proof tube options available on certain ratings.