Designed to control the distribution of energy throughout the house. Their unique features enable a safe, fast and easy installation.
Advanced plug-on neutral circuit breakers with ReliaLock™ connection feature, elevated integrated ground bars enable easier installation.
Easy solution for a power outage. Configured to meet your needs.
Features ground fault circuit interrupter, factory-installed neutral, and ground bar, and a weather-proof enclosure making it the smart choice for pools and spas.
High-rise application. Single phase.
High-rise residential application. Three phase.
The dual main offering includes a meter socket, two main breaker spaces separated by a barrier. Ring and ringless plug-on neutral versions are available up to 400 A.
The meter main offering includes a meter socket with a single main breaker supporting ring and ring-less versions up to 200 A.
The single main EUSERC offering is optimized with available plug-on neutral designs. Solar ready and extra-wide options are available up to 200 A.
The single main offering is optimized with available plug-on neutral designs. Ring and ringless versions are available up to 200 A. Solar ready options are also available.
The single main EUSERC offering is optimized with available plug-on neutral designs. Solar ready, ring versions, and extra-wide options are available up to 225 A.
ReliaHome™ Flex intelligently manages high demand loads to ensure connected circuits stay within electrical limits.
Home energy management solution to optimize and control the home’s consumption loads, saving homeowners money on their energy bill.
Durable, weather resistant power outlet with EV-rated receptacle for reliable electric vehicle charging indoors or outdoors.
With ReliaHome™ Load Center Kits and Meter Socket Load Center Kits, there is no need for a separate generator panel.