Single Mains
e-Catalog
ReliaHome™ is the new, innovative, comprehensive residential portfolio under the ABB brand. The single main offering is optimized with a plug on neutral design that leverages ABB’s ReliaLock™ circuit breaker connection feature. The circuit counts range from 8-40 single pole 1” spaces. Solar–ready availability on select models.
Innovative features make installation and inventory management easy with these load centers. By providing ABB universally compatible ReliaHome residential circuit breakers, ABB offers a complete and reliable solution that can be stocked and installed with confidence.
Features and benefits
Easy to install
- Save on installation time and maximize labor efficiency – plug-on neutral design, maximized gutter space with ABB’s ReliaLock circuit breaker connection feature, self-leveling center keyhole mounting
- Easier wire installation – elevated neutral bars and backed out neutral screws on select models
Easy to rely on
- Built to last – galvanized, rust-resistant enclosures ensure quality and performance
Easy to work with
- Common circuit breaker platform – simplified stocking strategy across all ReliaHome products
- Availability – expansive national distributor and retail network
Product details
- Galvanized enclosures
- Integrated circuit breaker mounting rails on select models
- One-tool installation
- Backed out neutral screws on select models
- Copper and aluminum bus
- Solar-ready available on select models
- Plug-on neutral capability with ABB ReliaLock installation method on select models
- Standard 12/18 limited warranty
Technical specifications
- Single phase, 3-wire
- Up to 8-40 single pole 1” spaces
- 120/240VAC
- Up to 225A
- Outdoor NEMA 3R
- UL67 certified
Applications
- Residential
- New home construction
- Residential renovation