For commercial applications, meter gangs are needed to service applications like strip malls, mixed use buildings and other types of commercial buildings.
ReliaMod® commercial meter stacks provide for single-phase, three-wire, 120/240V AC; three-phase, four-wire 120/208Y applications, & three-phase in/out, 240 Volt max…
ReliaMod® main breaker modules are designed for single-phase, three-wire, 120/240V AC; three-phase, four-wire 120/208Y applications, and three-phase in/out, 240 Volt max…
ReliaMod® main fusible switch modules are designed for single-phase, three-wire, 120/240V AC; three-phase, four-wire 120/208Y applications; and three-phase in/out, 240 Volt…
Available as single-phase and three-phase with amperes rating: 400, 600, 800, 1200, 1600, 2000A. Main lug modules with feed through lugs are available in 1200A, 1600A, and…
Available as single-phase and three-phase with amperes rating of 400, 800, 1200A, Main Pull Box Modules reduce wire stress and simplify wiring installation.
Are offered fully rated up to 100kAIC in both 125A and 225A sockets. Available in both 800A cross-bus and 1200a cross-bus versions for increased flexibility.
ReliaMod® tenant breakers are available as THQL, TEY, FORMULA A, and SACE XT as 2-pole and 3-pole configurations with interrupting rating up to 100KAIC@240V.
For small multi-family applications, offering a compact, self-contained group metering solution supporting up to 6 tenants per enclosure.