Skip to main content

Orion 1B/E

The Orion 1B/E safety light curtains are for applications for finger(14mm) and hand protection(30mm). Basic model(B) for on/off applications and extended model(E) for muting and blanking. Both models have built in External Device Monitoring (EDM) and manual reset. 

Product flyer

Features and benefits

Easy to install

  • Easy connection with M12 connectors.
  • Alignment help and a wide angle within the limits of a Type 4 device facilitate alignment. Rotation brackets also simplify alignment.
  • Muting and blanking for extended models. 1 button each for blanking.
     

Continuous operation

  • Visible alignment level on display, the alignment can be improved before the occurrence of an unwanted stop.
  • Extensive error indication reduces troubleshooting time.
  • Protective tubes and lens shields protect the devices in harsh environments.
     

Cost effective solution

  • Orion Base units are cost effective safety light curtains with automatic/manual reset functions and external device monitoring (EDM) built in.
  • Local reset can be connected directly to the light curtain.
     

Application

Used to protect openings on machinery (rather than doors) where there is frequent interaction to decrease cycle time. Basic models used for on/off applications while extended models are for muting and blanking applications.

Image
finger and hand detection

 

Image
Vertical and Horizontal mounting

 

Image
blanking and muting

 

Orion accessories

Image
Orion Accessories