Skip to main content

Orion 2B/E

The Orion 2B/E safety light grids are for applications for perimeter protection (2, 3 and 4 beams). Basic model(B) for on/off applications and extended model(E) for muting. Both models have built in External Device Monitoring (EDM) and manual reset.

Product flyer

Features and benefits

Easy to install

  • Easy connection with M12 connectors.
  • Alignment help and a wide angle within the limits of a Type 4 device facilitate alignment. Rotation brackets also simplify alignment.
  • Muting for extended models. 
     

Continuous operation

  • Visible alignment level on display, the alignment can be improved before the occurrence of an unwanted stop.
  • Extensive error indication reduces troubleshooting time.
  • Protective tubes and lens shields protect the devices in harsh environments.
     

Cost effective solution

  • Orion Base units are cost effective safety light curtains with automatic/manual reset functions and external device monitoring (EDM) built in.
  • Local reset can be connected directly to the light curtain.
     

Application

Used to protect openings on machinery (rather than doors) where there is frequent interaction to decrease cycle time. Basic models used for on/off applications while extended models are for muting and blanking applications.
 

Image
Orion 1B/E applications

 

Orion accessories

Image
Orion Accessories