Safety Bumpers
e-Catalog
Our bumpers consist of a soft foam core that provides a long braking and stopping distance (overtravel). This is the perfect solution for machines with a longer stopping time.
NOTE: The U.S. Safety Bumpers differ from the Safety bumpers listed in the European catalogs. There are no standard bumpers available. Contact Jokab.service@us.abb.com for pricing.
Features and benefits
Easy to install
- The twin cable connection (5m cable out or each side with M8 connector + M8 cable with flying leads) makes it easy to connect several safety bumpers in series
- Preassembled (no gluing required), supplied with matching aluminum support profile
- 4 different styles (60mm x 100mm, 100mm x 200mm, 150mm x 300mm and 200mm x 400mm)
- Can be wired to a safety relay or safety PLC
Continuous operation
- Outer material is an artificial leather that provides excellent resistance to most liquids, oils and chemicals
- Models with special outer material and foam for use in outdoor applications.
Safety bumper options
- 60mm x 100mm
- 100mm x 200mm
- 150mm x 300mm
- 200mm x 400mm
Image
Application
Safety bumpers are pressure sensitive devices used to prevent crushing injuries. They are mounted on leading edges of large doors or moving machinery such as automated guided vehicles.