Safety Edges
Features
- Ordered per inch, preassembled (no gluing required), supplied with matching aluminum support profile.
- 2 different styles to choose from (30 and 45 mm high)
- The twin cable connection makes it easy to connect several safety edges in series
- The safety edges are made in TPE rubber that has a good resistance to ozone, weather and especially against chemicals
- Cost effective
- For dual channel applications us a USR10 Safety Relay
- For DYNLink applications (best practice) contact your Jokab support team.
* IMPORTANT - The US Safety Edges differs from the Safety edges listed in the European catalogs.
Contact us
Contact us