Safety Mats
e-Catalog
The ASK safety mats come with and without molded ramp rail. These are cost-efficient and easy to install. If two or more mats are to be joined together, the ramp rails are simply cut off. The safety mats are available in different sizes.
NOTE: The U.S. safety mats differ from the safety mats listed in the European catalogs. Make sure to reference the Safety Mat Flyer for part numbers.
Features and benefits
Easy to install
- Available with integrated rubber ramp rail or external aluminum trim
- Designed so built-in ramp rail can be cut off in case of a “butt cut” design (placing two mats side-by-side)
Image
- 32 different standard sizes and styles
- Custom mats available upon demand (contact Jokab.service@us.abb.com for pricing)
- 4 Conductor 10m cable with flying leads come out long side center
Continuous operation
- Euro Dot slip-free surface comes standard
- Rugged design gives safety mats excellent resistance to oil, water and grease
Application
Safety mats are pressure sensitive devices placed on the floor to detect if someone is standing on them. They are mostly used inside hazard zones around e.g. presses, robots and production lines to prevent the machine from running when someone is in the hazard zone.