Skip to main content

Eden OSSD

Eden OSSD consists of two parts: Adam and Eva. Adam senses the presence of Eva without mechanical contact and therefore without any wear. The compact size of Eden and its 360° mounting possibility make it easy to use in most applications.

Eden OSSD is a dual channel device that can be use with safety relays (e.g. Sentry Safety Relays) and safety PLCs (e.g. Pluto Safety PLC).

All Eden models make it very easy to reach PL e, often using fewer components than other solutions.

The new Eden C model has coated electronics for increased resistance in demanding environments. It is especially suitable when there are rapid temperature changes, such as wash-down applications in Food and Beverage industry.

All Eden models have an IP67/IP69K sealing.


Product flyer
 

Features and benefits

Easy to install
  • High level of misalignment tolerance (15mm +/- 2mm) because of the RFID (radio frequency identification) technology
  • 360 degree mounting possibility
  • M12 connectors, local reset and accessories to speed up installation
     
Continuous operation
  • Non-contact safety sensors experience no mechanical wear from regular use and are tolerant to vibration
  • Enables enhanced diagnostics with extensive LED indication and auxiliary information lines to help keep your operation running
  • Suitable in demanding environments IP67/IP69K, a temperature range of -40 to +70°C and optional coated electronics (Eden C) suitable for rapid temperature changes, up to 95% humidity
     
Safety and protection
  • Easy to reach the highest safety level (Cat.4/PLe/SIL3) even with devices in series
  • Up to 30 Eden sensors can be attached to a Sentry Safety Relay or Safety PLC
  • 2 types of Evas are available depending on the application. Eva General Code all have the same code inside of them. The Eva Unique Code has 1 of 10,000 codes inside of it
     
Affordable range
  • Up to 30 Eden sensors can be attached to a Sentry Safety Relay or Safety PLC
     

Application

Used for interlocking (monitors) moveable guards (ex. doors and hatches).  These can also be used for safe position monitoring.  For use with the safety relay (ex. Sentry Safety Relays) or Safety PLCs (ex. Pluto Safety PLC).

Image
Eden Dyn application