ReliaGear SB Switchboard - EV Grid-to-Charger
The road to EV charging reliability.
The ReliaGear® SB EV Grid-to-Charger switchboards from ABB allows customers to meet deadlines, mitigate supply chain risks, and adapt easily to future EV charger growth demands. With fast lead times, this standardized EV Grid-to-Charger offering takes the guesswork out of deployments.
The program offers six pre-configured designs with flexible breaker settings, helping customers gain a competitive edge by reducing project cycle times with cost-effective designs. Future-proof designs give customers peace of mind to easily accommodate additional charger expansion.

Available from
distributor stock

Flexible future-
proof design

Easy to order
and install
Features and benefits
- 1200 A to 4000 A, 3P 4W, 480/277 V AC, 65kA Aluminum bussing
- Outdoor enclosures (NEMA 3R) with rodent barriers
- Space heaters with thermostat
- Large hinged covers with DIN rail backplate to allow for easy field upgrades such as communications and remote control
- SACE® Emax2 main device with touch trip unit, GF and RELT
- SACE® Tmax® XT Dip trip units on feeders for maximum ampacity flexibility
- ReliaGear SB plug-in panel type for easy breaker installation and removal
- Fully rated bus with provision for future extensions
- Front access only with hinged doors
- Front and rear alignment for splicing sections
- Qualified for seismic ratings per publication 9AKK108466A5933 and OSP-0044-10
- Surge protection included in each board (SPD Type 2, 200kA)
- Flexible utility section options
- Reduce project cycle time with pre-configured designs
- Future-proof design, easy to expand
- Flexible breaker settings
- EUSERC with door kit options
- Easy to order with empower