OTHV Disconnects
The OTHV disconnect switches range from 200A to 800A, UL 98C, and 160A to 2500A, IEC 60947-3. Specially designed for 800V AC and 1000V AC applications like renewables and mining.
In PV applications, increasingly large arrays of string inverters are leading to increased voltage requirements on the AC side of the inverter, requiring a combiner switch capable of operating above a standard 600V rating. With an 800V AC rating up to 800A and a 1000V AC up to 600A, more arrays can be combined to a single point of common coupling (PCC), reducing cable runs and saving cost.
In mining applications, cable runs from source to socket can result in voltage drop, leading the industry to standardize at 1000V AC. OTHV can serve as an isolation switch, or in combination with fuses, protection for mining control systems.
Features
- Tested according to IEC60947-3 and UL98C
- UL, IEC and CCC approval
- Mechanical endurance ranging from 3,000 to 10,000 operations across the range
- Switches include clear off and on markings, door interlocked in ON-position and a padlockable in OFF-position to prevent accidental usage
- Available in 3-pole or 4-pole configurations
Benefits
- In photovoltaic installations, higher voltages (800-1000V AC) increase the power density inside inverters, which gives overall savings up to 20%
- OTHV is the first 1000V AC rotary disconnect listed to UL98C on the market
Applications
- Renewables
- Mining
- Marine
Certifications and standards
- UL98C
- IEC60947-3