Manually operated switch fuses from 20 to 1250 Amperes, available for all types of fuses: DIN, BS, NFC, CC, JJ, and L types.
The OTHV range of disconnect switches offered from 160 to 2500 Amperes is specially designed for 800V AC and 1000V AC applications and holds a UL98C listing up to 800A.
Non-fusible Disconnects are a high performance, compact solution.
ABB offers a wide variety of manual change-over switches, from 16 to 3200 Amperes in range. Manual change-over switches are available with three different transition types.
The OTDC range of switch-disconnectors from 16 to 1600 Amperes is specially designed for DC applications.