Low Noise
e-Catalog
Low noise transformers are designed to operate at reduced noise levels. The vibrations within the magnetic steel core have been greatly reduced, thus lowering the humming of the transformer 3dB less than NEMA/ANSI standards.
Although they are quieter, installation can greatly influence their noise level. Closets and corners should be avoided as they act as megaphones by seemingly increasing noise levels. Care should be taken in following acoustical principles and proper installation procedures.
Benefits
- Great for noise-sensitive areas
- Designed to help reduce operating costs
- Easy access for installation and service
Features
- Unique core and coil design using grain-oriented silicon steel
- Core and coil assemblies mounted on rubber isolation pads
- Single piece front/back
- Outward facing feet
- Lifting eyes provided in top clamp
- Lug kit included up through 150kVA
- Copper ground bar kit included up through 150kVA
- Copper ground strap
Technical Specifications
- 15 – 500kVA
- Three-phase
- 220°C insulation system
- 150°C, 115°C or 80°C rise
- Copper or aluminum windings
- NEMA 1 and/or 2 drip-proof enclosure
- Weather shield available for field conversion to NEMA 3R
- NEMA 3R stainless steel (Type 316) available through 150kVA
Certifications/ Standards
- DOE Standards
- Seismic qualified
Applications
- Schools
- Office buildings
- Medical facilities