HarnessFlex Sealed Fittings
e-Catalog
Designed to protect against high-pressure washing, excessive cable strain and mechanical abrasion.
Features
- The anti-vibration spring clips can be released easily if access is needed - no tool required
- In order to maintain the IP rating of the sealed fittings face sealing washers must be used with all threaded fittings
- Our sealed T & X pieces and sealed manifolds have inspection covers, which can be removed during installation to aid cable routing
Products
- Straight fittings
- 90 elbow
- 90 flange
- T-piece
- X-piece
- Multiway
- Circular UNEF connector interfaces
- Solenoid connector interfaces
- Cable glands
- Reducing sealing bushes