Red Dot Rigid Fittings
e-Catalog
              
          Red Dot® rigid aluminum conduit bodies, gaskets and covers offer a wide selection of junctions for rigid and IMC conduits.
Features
- Copper-free* aluminum provides increased corrosion resistance
 - Precision-cast and machined surfaces permit safer wire pulling
 - Clean cover edges provide good gasket sealing
 - Precision NPT threaded and set screw hubs enable trouble-free field installation for rigid, IMC or EMT conduit
 - Retained deep-slotted stainless steel cover screws for faster installation
 - Clear UL, CSA and cubic-content markings speed approval by inspectors
 - All PVC boxes are listed to UL514C
 - All PVC boxes are listed for masonry walls
 - All PVC boxes are UL® Classified for two-hour fire wall and/or fire ceiling
 - All PVC boxes meet NEMA OS-2
 - All PVC boxes are permissible for use with 90°C conductors
 - UL File E11461 and R9140