Carlon® offers one of the most complete lines of non-metallic elbows and fittings in the electrical industry, with products designed for use above- and below-ground.
Designed to help make installing armored cable, metal-clad or flexible metallic conduit faster and easier.
Harnessflex hinged fittings are designed to protect against liquid ingress, excessive cable strain and mechanical abrasion.
Designed to protect against high-pressure washing, excessive cable strain, and mechanical abrasion.
Designed to operate at temperatures up to 200°C, Harnessflex® TempGuard® systems provide a complete high-temperature cable protection solution for the automotive market.
Red Dot® rigid aluminum conduit bodies, gaskets and covers offer a wide selection of junctions for rigid and IMC conduits.
Steel City® fittings, manufactured to strict tolerances for consistent performance, set industry standards for quality and innovation with the most complete product line…
T&B® cord and cable fittings provide high performance, easier installation and a broad product range.