Skip to main content

NSG Cable Gland Series - General Purpose

General purpose nylon cable glands ideal for installations such as robot manufacturers, packaging equipment, machine tool building, and other industrial OEM and MRO applications.

Features

  • Large cable clamping range
  • Liquid tight mechanical grip
  • Full length busing seal, protects cable
  • Corrosion resistant
  • Operating temperature range (normal use): -34ºC to +105ºC (-29°F to +221°F)
  • Type 4x or 6 (with 5262 Series Sealing Rings)
  • NFPA 70 (ANSI)
  • Wet and dry locations
     

Material

  • Halogen free Nylon construction
  • Thermoplastic elastomer sealing ring
  • Nylon retaining ring
     

Suitable for use

  • Non-Armored
  • Portable
     

Applications

  • General purpose
  • Machine building
  • Maintenance and repair