ST – Star Teck Series
ST is the original STAR TECK® fitting for Teck and ACWU cable
Jacketed metal-clad cable fittings for hazardous locations
Features
- Excellent pullout strength
- Robust metallic construction
- Quick and easy installation without disassembly
- “Pop-on” fitting (no dis-assembly) saves installer time
- Provides grounding continuity of cable armour
- Splined gland and gripping features for ease of installation
- Safe operating temperature range: -40ºC to +90ºC (-40°F to +194°F)
- Type 4/4x IP rating
Material
- Copper free aluminum construction,
- Zinc Plating Steel, Stainless Steel construction available
Suitable for use with Teck and ACWU cable
Applications
- Provides means for passing jacketed metal clad cables through a bulkhead or enclosure in industrial and hazardous areas
- Oil and Gas Industry, Chemical and Industrial markets
- Construction and installation zones where metal clad cables are specified