Circuit Breaker Trucks
Service trucks are needed for temporary inspection, maintenance and earthing of MV panels.
Industries, utilities and marine customers require truck circuit breakers to carry-out maintenance and service operations with full safety of both personnel and the plant.
Offering
- Earthing with making capacity
- Earthing without making capacity
- Cable testing truck
- Shutter lifting
Features and benefits
- Safe earthing of trucks by proper contacts instead of earthing by wheels
- Earthing trucks with vacuum interrupters embedded are sealed for life
- Withdrawable version
- Racking-out and racking-in with the door closed
- Possibility of use in all types of installation
- Incorrect and hazardous operations prevented thanks to special locks in the operating mechanism and in the truck
- Highly reliable controls since characterized by a low number of components and manufactured using production systems for large quantities
- Extremely reduced and simple maintenance
- Mechanical anti-pumping device provided as standard for earthing truck with making
- Wide range of functional units available for all kinds of solutions
- Guaranteed maximum service continuity