Skip to main content

ADVAC G Indoor Vacuum Circuit Breaker

Small footprint, full protection for generator applications

The ADVAC® G is tested to meet the most stringent IEEE and IEC requirements for generator applications as per IEEE C37.013 and the new revision IEC/IEEE 62271-37-013, the only standards for GCB.

Features 

  • Ratings up to ...15 kV, 4,000 A, ...63 kA
  • Fully compatible to power distribution switchgear dimensions/interfaces
  • Completely type tested in accordance to the latest IEEE/IEC 62271-37-013 standard
  • Remote motorized racking options are available
     

Benefits 

  • Safety and protection of personnel and assets in all service modes including out-of-phase condition and up to 130% direct current component
  • Accelerate projects with easy generator circuit breaker integration and dedicated application support
  • Optimum interface with all different ratings available
  • Accelerate projects with outstanding technical support from the field application engineering team