Skip to main content

VD4-AF Indoor Vacuum Circuit Breaker

VD4-AF MV Indoor Vacuum Circuit Breaker

Safe and relentless steel furnace operation and protection

VD4-AF is the unique solution based on vacuum technology and an innovative actuation system to provide a high quality, reliable and efficient solution for steel furnace applications.

VD4-AF is available for application with rated voltage up to 38 kV, rated current up to 2500 A and breaking capacity up to 31.5 kA, in both fixed and withdrawable execution for Powerbloc enclosure or Unigear ZS3.2 panel for fast and easy integration or replacement.

Features

  • Embedded advanced diagnostics
  • Up to 38 kV, 2500A, 31.5 kA
  • 150,000 maintenance-free operations
     

Benefits

  • Reduced operation cost up to 50%
  • Reduced maintenance burden and tied-up investment by 30%
  • Increased Circuit Breaker performances level, 5-10 times compared to standard solution