VD4 ANSI UL 15KV 1200/2000 40KA Vacuum Circuit Breaker
ABB offers its new IEEE 15kV class medium voltage vacuum circuit breaker with the spring mechanism type EL (used in products like Emax 2 and ADVAC) and new recyclable embedded poles up to 15kV, 40kA, 2000A with 10,000 M2 Class mechanical operations, and 1200A C2 Back to Back capacitive switching and out of phase testing.
Features
- Vacuum interrupters embedded in poles for protection against humidity, shocks, and dust
- Modular spring-operated mechanical actuator ensuring easy operation even without auxiliary supply
- 30,000 mechanical operations on most ratings
- Rated at up to 46 kV, 4000 A, and 63 kA.
Applications
- Data Centers
- Industrial
- Commercial
Segments/Channels
- Panel builders
- OEMs
- End users