VD4-CS Indoor Circuit Breaker
one breaker, full control, zero transient
Noise-free power quality by safe and reliable switching and protection of capacitor banks.
VD4-CS is the unique solution based on new vacuum interrupter technology and an innovative actuation systems up to 38kV, 1250A, 31.5kA and with superior noise-free performances, to support your business needs in reactive power compensation.
Features and benefits
- Embedded advanced diagnostics
- Up to 38 kV, 1250A, 31.5 kA
- 10,000 maintenance-free and noise-free operations
- Inrush elimination thanks to high accuracy in controlled switching technology
- Up to 5-times higher performance than the market standard with 10,000 maintenance (inrush- and restrike-free operations)
- Enables elimination of inrush limiting reactors and resistances, leading to significant cost and space savings
- Cost saving by as much as 20%, using same ratings, same interfaces of existing MV substation thanks to optimized footprint equivalent to standard distribution breakers
- Reduced total cost of capacitor bank operation due to elimination of downtime for breaker overhaul and a lifespan 5 times the market standard, with predictive health indication
- Fast and reliable support thanks to ABB’s global footprint
- Assets optimization having both circuit-breaker and capacitive switching devices in one single solution
- Enables increased lifespan of capacitors