Skip to main content

Combination Arc Fault Circuit Interrupter (AFCI)

Combination Arc Fault Circuit Interrupter (AFCI)

Combination Arc Fault Circuit Interrupter (AFCI) is designed to eliminate arc faults. Arc faults are unintended electrical arcs that may ignite combustible materials in a dwelling. AFCI is compact, easy to install and has the flexibility to address shared and mixed neutrals. AFCI meets the latest National Electrical Code requirements.

ABB is introducing a new generation of residential circuit breakers powered by adaptive, machine learning arc-fault technology. ABB ReliaHome® ELITE circuit breakers use multiple intelligent algorithms to distinguish between normal household activity and true electrical hazards, delivering best-in-class protection while minimizing unnecessary interruptions.

Features

  • Machine learning technology
  • Compact design
  • Trip indication window clearly identifies trip
  • LED lights flash to signal whether the breaker trip on overload, series arc or parallel arc
  • Push-button test
  • Series protection
  • Parallel protection
  • Overload protection
  • Short circuit protection
     

Benefits

  • Machine learning platform — a continuous feedback loop improves breaker performance over time
  • Continuous improvement — field diagnostics drive future enhancements to meet evolving home demands
  • Future-ready — machine-learning technology for future scalability with the home’s evolving needs
  • Advanced protection to help prevent personal injuries, electrical shocks, and fires
  • Plug-on neutral eliminates the need for pigtail termination
  • Provides simple to apply shared/mixed neutrals solution
  • One-inch standard breaker package frees up valuable wire bending space
  • Satisfies code requirement through most recent NEC update for arc fault protection
  • AFCI prevents arc faults that might arise from:
    -  Damaged wires
    -  Neutral leads pinched to a grounded metal box
    -  Worn electrical insulation
    -  Loose electrical connections
    -  Shorted wires
    -  Wires or cords in contact with vibrating metal
    -  Overheated or stressed electrical cords and wires
    -  Misapplied/damaged appliances
     

Specifications

  • 1 pole
  • 15A or 20A
  • 10kAIC or 22kAIC
  • 120/240 VAC
  • Wire Range #14-8 AWG CU/#12-8 AWG AL
     

Certifications and standards

  • UL Listed Arc Fault Circuit Interrupters No. 1699
  • UL Listed Molded Case Circuit Breakers No. 489

     

Tripping interactive guide