Thermal Magnetic Plug-in Circuit Breakers
e-Catalog
THQL 1" breakers are superior products that are compact to make the most of available panel space, you can install smaller load centers to save money and space in both new installations and service upgrades.
- UL Listed (Molded Case Circuit Breakers No. 489)
- 60°C / 75°C conductor rating
- Quick make, quick break
- Box type terminals
Features and benefits
- Copper to copper connections, with corrosion-resisting tin plated stabs
- Every breaker exceeds UL, NEMA, ANSI, CSA requirements
- 65° C/75° C Conductor Rating
- Quick make/Quick break box type terminals
- Handle trips to center position, giving a clear indication of a tripped breaker
- Multi pole circuit breakers incorporate internal common trip
Applications
15-125A 1" THQL, THHQL, and TXQL, 1 pole (15A - 70A), 2 pole (15 - 125A) and 3 pole (15A - 100A)