Skip to main content

Ground Fault Circuit Interrupter with Self-Test (GFCI)

Residential circuit breaker GFCI

Ground Fault Circuit Interrupter with Self-Test (GFCI) provides protection against overloads, short circuits, and ground faults. It detects very low levels of electrical leakage (ground faults) and acts quickly to shut off power preventing severe shocks meets most recent National Electrical Code (NEC).

Features and benefits

  • Plug-on neutral version eliminates the need for pigtail neutral termination, allowing for faster installation and reducing clutter (up to 30A)
  • One-inch standard breaker package frees up valuable wire space
  • Standard self-test functionality 
  • LED indications simplify troubleshooting 
  • Push button test to validate ground fault detection 
  • GFCIs include both 5mA and 30mA versions 
  • Overload protection
  • Short circuit protection
  • Satisfies most recent National Electric Code (NEC) requirement for Ground Fault protection
     

Technical specifications

  • 1 or 2 pole 
  • 15A, 20A, 25A, 30A, 35A, 40A, 45A, 50A, or 60A 
  • 10kAIC or 22kAIC
  • 120 Vac 120/240 Vac
  • Personnel or equipment protection 
  • Wire Range #14-8 AWG CU / #12-8 AWG AL
     

Certifications and standards

  • UL Listed Molded Case Circuit Breakers No. 489
  • UL Listed Ground Fault Circuit Interrupters - 5mA No. 943
  • UL Listed Ground Fault Circuit Interrupters - 30mA No. 1053
     

Applications

  • Areas within 6 feet of water source
  • Indoor damp and wet locations 
  • Outdoor locations
  • Garages
  • Basements
  • Spa and pool areas
  • Boathouses
  • Crawl spaces
     

Tripping interactive guide