Skip to main content

Dual Function Circuit Interrupter (DFCI)

Dual Function Circuit Interrupter DFCI

Dual Function Circuit Interrupter (DFCI) combines both ground fault and combination arc fault (GFCI & AFCI) protection in a simple to apply and cost-effective solution. GFCI provides protection against overloads, short circuits, and ground faults preventing electrical shocks. AFCI is designed to eliminate Arc faults preventing damage or fires that can result from arcing and sparking that can arise from deteriorated wires, poor connections, and breaches in wire insulation. DFCI meets the latest National Electrical Code requirements.

ABB is introducing a new generation of residential circuit breakers powered by adaptive, machine learning arc-fault technology. ABB ReliaHome® ELITE circuit breakers use multiple intelligent algorithms to distinguish between normal household activity and true electrical hazards, delivering best-in-class protection while minimizing unnecessary interruptions.

Features

  • High frequency ground fault protection — aligned with NEC 2026 and UL requirements, uses faster, higher bandwidth sensing to detect leakage currents that older GFCI technology could misinterpret
  • Machine learning technology
  • GFCI and Combination AFCI detection technology
  • Overload protection
  • Short circuit protection
  • Self-test functionality
  • Push to test option: Ground fault test & Arc fault test
  • Compact design
  • LED indicates trip fault type reducing troubleshooting time
  • AFCI protection includes parallel and series
     

Benefits

  • Machine learning platform — a continuous feedback loop improves breaker performance over time
  • Continuous improvement — field diagnostics drive future enhancements to meet evolving home demands
  • Future-ready — machine-learning technology for future scalability with the home’s evolving needs
  • High frequency ground fault protection — aligned with NEC 2026 and UL requirements, uses faster, higher bandwidth sensing to detect leakage currents that older GFCI technology could misinterpret
  • Advanced protection to help prevent personal injuries, electrical shocks, and fires
  • Plug-on neutral eliminates the need for pigtail termination
  • One-inch standard breaker package frees up valuable wire bending space
  • Satisfies code requirement through most recent NEC update for AFCI & DFCI protection
     

Technical specifications

  • 15A or 20A
  • 10kAIC or 22kAIC
  • 120VAC
  • Wire Range #14-8 AWG
     

Certifications and standards

  • UL Listed Arc Fault Circuit Interrupters No. 1699
  • UL Listed Ground Fault Circuit Interrupters - 5mA No. 943
  • UL Listed Molded Case Circuit Breakers No. 489
     

Tripping interactive guide