Skip to main content

AFC Contactors for AC Control Applications

AFC Contactors for AC Control Applications

3 pole, 4 pole, contactor relays with screw or push-in connection contactors from 9A to 38A  with AC control.

AFC enhances a trusted contactor platform by combining proven accessories and principles into a single integrated solution.

Features and benefits

  • Optimum interface: accessories  (i.e. protection devices) are compatible through the AF platform using same installation methodology
  • Optimized operating time for AC control applications
  • Electromagnetic only
  • Common footprint with other AF ranges : Same accessories, same protections devices, same electrical performances