ESB Installation Contactors
ABB’s hum-free installation contactor designs offer a wide range of ratings from 16 A to 100 A. Widely used in buildings for switching and controlling lighting, heating, ventilation, motor and pumps, the installation contactors take noise reduction to a new level. With an innovative AC/DC design that eliminates hum, a selection of tool-free accessories as well as manual and automatic versions, installation contactors offer peace of mind in noise-sensitive applications.
Benefits
- Hum-free operation – peace of mind in noise-sensitive environments
- Tool-free accessories – auxiliaries, space holders and security covers can be mounted 100% tool-free
- Group mounting – no need for a distance piece in between contactors ESB16..N and ESB/EN20..N
- Single- and multi-packaging – the right choice according to your needs
- Easy warehousing – one auxiliary contact block, AC/DC control and EAN code on the devices
Features
- Comprehensive solution – one range from 16A to 100A
- Wide application range – all relevant standards such as IEC60947-4-1, IEC61095 and various certification are available, including marine
- Built-in protective circuit – protect against remote lightening strikes and overvoltages
- Automatic/manual operation – EN specialty types feature a manual override functionality with a toggle switch