Contactors IEC AF 3-pole ContactorsFeaturing AF technology as standard, our 3-pole contactors have helped to establish the industry benchmark AF Contactors 4 PoleAF Contactors 4 pole - Secure uptime and optimize stocks with AF latest technology up to 2650 A AFC Contactors for AC Control Applications3 pole, 4 pole, contactor relays with screw or push-in connection contactors from 9A to 38A with AC control AF NEMA-rated Contactors Secure uptime and optimize stock with the latest AF technology for motor starting and power switching up to 1650 A. AFS Safety Contactors Designed for machine safety applications, AFS Contactors come with factory mounted contact blocks (mechanically linked and mirror contacts) B Series Mini ContactorsMini contactors are ideally suited for applications where reliability is a must and space is at a premium DC Switching Contactors GF, GAF, and GA contactors are specifically designed for switching DC circuits up to 1500 V ESB Installation Contactors ABB’s hum-free installation contactor designs offer a wide range of ratings from 16 A to 100 A NovolinkThe all-new ABB Novolink™ devices help digitalize motor starting solutions and gain insights into the connected loads Product Selector Related Tools Selected Optimized Coordination Publications Application and TechnicalBrochuresCatalogs and Buyers GuidesCertificates/Declarations of ConformityConnection DiagramDrawings-Outline and DimensionalEnvironmental Product Declaration (EPD)Installation and InstructionMaterial Safety Data SheetsPresentationsRenewal PartsWhite Papers Other Contactors & Starters Starters Overload Relays IEC Contactor Relays IEC Universal Motor Controllers Lighting Contactors Definite Purpose Contactors Pump Panels NEMA Medium Voltage Contactors