ModbusTCP
Ethernet network adapter with Modbus TCP
MTQ22 enables the simple integration of up to 4 motor controllers UMC100 to an ethernet network.
Features
- Ethernet interface with protocol Modbus TCP
- Integrated switch
- Supports redundant ring network topology according IEC/EN 62439-2
- Up to 4 masters can be configured and supervised
- Micro USB port for configuration via PC
Benefits
- Simple – standard cables between MTQ22-FBP.0 and UMC100
- Easy – no need for Ethernet cables to enter the drawer
- Perfect – for withdrawable applications
- Economical – one interface for 4 motor controllers UMC100