Next level of motor control. Intelligent motor management.
The Universal Motor Control UMC100.3 is future-ready – and equipped to take your motor control to the next level. With outstanding ease...More
Next level of motor control. Intelligent motor management.
The Universal Motor Control UMC100.3 is future-ready – and equipped to take your motor control to the next level. With outstanding ease of use, unrivalled communication, and simple configuration, the smooth running of your operations has never been so simple. ABB’s intelligent motor controllers combine motor protection and control functions, fieldbus and Ethernet communication, and fault diagnosis in a single device. They provide detailed operational, diagnostic and service data continuously, giving any plant an effective data source for predictive maintenance systems.
ABB’s UMC100.3 is an advanced motor management system for single and three-phase motors that makes system design and handling even easier and more flexible.
The ABB AI11.01 analog module has three inputs for measuring temperatures or standard analog signals from different sensor types. Two AI111 modules can be connected to...
Ethernet network adapter with Ethernet/IP protocol. EIU32.0 provides simple integration of a single UMC100.3 motor controller, with direct or separate mounting.