EStrong
e-Catalog
EStrong is an emergency stop designed to provide a robust unit in exposed and severe environments. The unit has a stainless-steel enclosure that withstands high pressure and high temperature wash-down. It is therefore ideally suited for industries that have special demands, such as food processing or chemical industry.
Features and benefits
Continuous operation
- Easy visual indicator with LED on enclosure to show status.
- IP69K rating and stainless steel
Optimum interface
- Ideally suited for industries that have special demands, such as food processing or the chemical industry, thanks to its robust design.
Safety and protection
- Estrong uses a special lid that is mechanical linked to the emergency stop safety mechanism. This means that the safety contacts will open if the lid is removed.
Application
Used to stop unsafe machine functions in order to prevent an accident or reduce its consequences.
Image