Inca Tina Emergency Stops
e-Catalog
The standard model of INCA has 2 contacts and can be used with safety controllers from all brands. INCA Tina models belong to the ABB DYNlink solution, with the advantages of serial connection using only one channel and still reaching Cat. 4/PL e.
DYNlink is an ABB specific sensor communication and cabling solution that makes it easy to reach the highest level of safety using a minimum of cables and PLC inputs.
Features and benefits
Easy to install
- Compact size
- Easy connection with removable terminal blocks
Continuous operation
- Helps reduce downtime with extensive LED indication. Tina modules have auxiliary information lines
Optimum interface
- Inca Tina with DYNlink technology allows connection to a Vital Safety Controller or Pluto Safety PLC. Dual channel models can connect to a Safety Relay or Pluto Safety PLC
- Statusbus (Individual status for up to 120 devices (30 per Statusbus input, 4 per Pluto) version also available
Safety and protection
- Easy to reach highest safety level Cat.4/PLe/SIL3 with up to 30 safety devices in series with Tina (DYNlink) model to a Vital Safety Controller or 10 safety devices in series to a Pluto Safety PLC input
Application
Used to stop unsafe machine functions in order to prevent an accident or reduce its consequences.
Image