LineStrong Rope Pulls
LineStrong Rope Pulls
Easily provide emergency stop protection over long spans. Significantly reduce installation time with our Quick Link rope system. Help ensure durability even in demanding environments with robust construction.
email us at: jokab.service@us.abb.com
Features and Benefits
- Monitors for a wire break. Contacts will not be held in a normally closed position due to a failure of the spring mechanism and/or welding of the contacts.
- Long-range metal robust Emergency Rope Pull Switches
- Available in dual head for “daisy chain” configuration along long conveyors
- Stainless Steel versions(IP69K) for the food industry
- Available with optional Emergency Stop button or Red/Green Status LED
- Wire tension indication
- Monitors for a wire break. Contacts will not be held in a normally closed position due to a failure of the spring mechanism and/or welding of the contacts
- “Double seal” enables switch to keep its IP rating for the life of the switch
Application Example
Often used as a long e-stop next to conveyors. The LineStrong1, 2, and 3 are made of heavy-duty metal with lengths up to 300m.
Contact us
Contact us