Skip to main content

Inca Emergency Stops

Inca Emergency Stops

INCA is an emergency stop button for panel mounting, designed for installation in 22.5 mm holes. Its removable terminal block facilitates connection and exchange. INCA has an integrated LED in the button that shows the status and simplifies error tracking.

The standard model of INCA has 2 contacts and can be used with safety controllers from all brands.

Product sheets and flyers

Features and benefits

Easy to install
  • Compact size
  • Easy connection with removable terminal blocks
     
Continuous operation
  • Helps reduce downtime with extensive LED indication.
     

Application

Used to stop unsafe machine functions in order to prevent an accident or reduce its consequences.