Smile Tina Emergency Stops
e-Catalog
              
          Smile is a small and easy to install emergency stop button. Its size allows mounting in reduced spaces, and its centered mounting holes makes it especially easy to mount on aluminum extrusions. Smile is available with M12 connectors or cable and has an integrated LED in the button that shows the status and simplifies error tracking.
Smile Tina models belong to the ABB DYNlink solution, with the advantages of serial connection using only one channel and still reaching Cat. 4/PL e.
DYNlink is an ABB specific sensor communication and cabling solution that makes it easy to reach the highest level of safety using a minimum of cables and PLC inputs.
Features and benefits
Easy to install
- Compact size
- Quick installation with centered mounting holes
- Easy connection with M12 connectors
 
Optimum interface
- Highly adaptable with several models to choose between depending on position, installation and function
- Smile Tina with DYNlink technology allows connection to a Vital Safety Controller or Pluto Safety PLC. Dual channel models can connect to a Safety Relay or Pluto Safety PLC
- Statusbus (Individual status for up to 120 devices (30 per Statusbus input, 4 per Pluto) version also available
 
Continuous operation
- Helps reduce downtime with extensive LED indication. Tina modules have auxiliary information lines.
 
Safety and protection
- Easy to reach highest safety level Cat.4/PLe/SIL3 with up to 30 safety devices in series with Tina (DYNlink) model to a Vital Safety Controller or 10 safety devices in series to a Pluto Safety PLC input
 
Application
Used to stop unsafe machine functions in order to prevent an accident or reduce its consequences.
Image