Contact

Header Top Menu

US Electrification
Estrong
Industrial Solutions

Estrong

Help increase uptime on your machine even in harsh environments.  This ABB dual channel emergency stop is in a stainless steel enclosure with IP69K rating that can withstand high pressure/temperature washdown.

 

Used to stop unsafe machine function to help prevent an accident or reduce its consequences.

Features & Benefits

  • Contacts inside the EStrong go into an open or safe state if the cover is not secured properly to the enclosure.
  • Easy visual indicator with LED on enclosure to show status.
  • Ideally suited for industries that have special demands, such as food processing or the chemical industry, thanks to its robust design.

Related Products

Contact us

Contact us
icon-mail
icon-pin